Skip to main content
Renesas Electronics Corporation
Bipolar Small Signal Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92(1)
Pkg. Code:pkg_6881
Lead Count (#):3
Pkg. Dimensions (mm):4.8 x 3.8 x 7.3
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A)0.5
IC @25 °C (A)0.5
Lead Count (#)3
Length (mm)3.8
MOQ2500
Moisture Sensitivity Level (MSL)1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)0.4
Pkg. Dimensions (mm)4.8 x 3.8 x 7.3
Thickness (mm)7.3
VCE (sat) (V)0.6
VCEO (V)35
Width (mm)4.8
hFE320
hFE (Range)60 - 320

Description

Support is limited to customers who have already adopted these products.