Skip to main content
Bipolar Power Transistors

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-5
Pkg. Code: pkg_7553
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SB772-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MP-5
Cob (Typical) (pF) 55
IC @100 °C (A) 3
IC @25 °C (A) -3
Lead Compliant No
Lead Count (#) 3
Length (mm) 9
MOQ 200
NPN/PNP PNP
Pb (Lead) Free Yes
Pc (W) 10
Pch (W) 10
Tape & Reel No
VCE (sat) (V) -0.5
VCEO (V) -30
Vcbo (V) -40
Vebo (V) -5
Width (mm) 12
fT (Typical) (GHz) 0.08
hFE 60-400

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.