| Pkg. Type: | MP-25 |
| Pkg. Code: | pkg_7558 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SB708-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-25 |
| IC @25 °C (A) | -7 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 10 |
| MOQ | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
| VCE (sat) (V) | -0.5 |
| VCEO (V) | -80 |
| Vcbo (V) | -80 |
| Vebo (V) | -7 |
| Width (mm) | 8 |
| hFE | 40-200 |
Support is limited to customers who have already adopted these products.
A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.