| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SB546A-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IC @100 °C (A) | 2 |
| IC @25 °C (A) | -2 |
| Lead Compliant | No |
| MOQ | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 25 |
| Tape & Reel | No |
| VCEO (V) | -150 |
| Vcbo (V) | -200 |
| Vebo (V) | -5 |
| fT (Typical) (GHz) | 0.005 |
| hFE | 40-200 |
Support is limited to customers who have already adopted these products.
A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.