Skip to main content
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-5
Pkg. Code:pkg_7553
Lead Count (#):3
Pkg. Dimensions (mm):12 x 8.6
Pitch (mm):

Environmental & Export Classifications

RoHS (2SB1657)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

IC @25 °C (A)-5
Lead Count (#)3
Length (mm)8.6
NPN/PNPPNP
Pkg. Dimensions (mm)12 x 8.6
VCE (sat) (V)-1
VCEO (V)-30
Vcbo (V)-30
Vebo (V)-6
Width (mm)12
fT (Typical) (GHz)75
hFE600
hFE (Range)150 - 150

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.