| CAD Model: | View CAD Model |
| Pkg. Type: | MP-10 |
| Pkg. Code: | pkg_7555 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SA1843-T-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-10 |
| Cob (Typical) (pF) | 130 |
| IC @100 °C (A) | 5 |
| IC @25 °C (A) | -5 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 8 |
| MOQ | 1000 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 1.8 |
| Pch (W) | 1.8 |
| Tape & Reel | No |
| VCE (sat) (V) | -0.5 |
| VCEO (V) | -60 |
| Vcbo (V) | -100 |
| Vebo (V) | -7 |
| Width (mm) | 13 |
| fT (Typical) (GHz) | 0.08 |
| hFE | 100-400 |
Support is limited to customers who have already adopted these products.
A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.