Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-10
Pkg. Code:pkg_7555
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1840-T-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-10
Cob (Typical) (pF)45
IC @100 °C (A)5
IC @25 °C (A)-5
Lead CompliantNo
Lead Count (#)3
Length (mm)8
MOQ1000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)1.8
Pch (W)1.8
Tape & ReelNo
VCE (sat) (V)-1.5
VCEO (V)-100
Vcbo (V)-100
Vebo (V)-8
Width (mm)13
hFE2000-20000

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.