Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1646-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-25
Cob (Typical) (pF)250
IC @100 °C (A)10
IC @25 °C (A)-10
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)40
Pch (W)40
Tape & ReelNo
VCE (sat) (V)-0.5
VCEO (V)-100
Vcbo (V)-150
Vebo (V)-7
Width (mm)8
fT (Typical) (GHz)0.15
hFE100-400

Description

Support is limited to customers who have already adopted these products.

The 2SA1646 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching power supplies, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.