| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3 |
| Pkg. Code: | pkg_7542 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SA1615-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3 |
| Cob (Typical) (pF) | 220 |
| IC @100 °C (A) | 10 |
| IC @25 °C (A) | -10 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| MOQ | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 15 |
| Pch (W) | 15 |
| Tape & Reel | No |
| VCE (sat) (V) | -0.25 |
| VCEO (V) | -20 |
| Vcbo (V) | -30 |
| Vebo (V) | -10 |
| fT (Typical) (GHz) | 0.18 |
| hFE | 200-600 |
Support is limited to customers who have already adopted these products.
The 2SA1615 and 1615-Z are available for the large current control in small dimension due to the low saturation and are ideal for high-efficiency DC/DC converters due to the fast switching speed.