Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1615-Z-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3Z
Cob (Typical) (pF)220
IC @100 °C (A)10
IC @25 °C (A)-10
Lead CompliantNo
Lead Count (#)3
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)15
Pch (W)15
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)-0.25
VCEO (V)-20
Vcbo (V)-30
Vebo (V)-10
fT (Typical) (GHz)0.18
hFE200-600

Description

Support is limited to customers who have already adopted these products.

The 2SA1615 and 1615-Z are available for the large current control in small dimension due to the low saturation and are ideal for high-efficiency DC/DC converters due to the fast switching speed.