Skip to main content
Renesas Electronics Corporation

Features

  • Large current capacity: IC(DC) = −10 A, IC(pulse) = −15 A
  • High hFE and low collector saturation voltage: hFE = 200 MIN. (VCE = −2.0 V, IC = −0.5 A) VCE(sat) ≤ −0.25 V (IC = −4.0 A, IB = −0.05 A)

Description

Support is limited to customers who have already adopted these products.

The 2SA1615 and 1615-Z are available for the large current control in small dimension due to the low saturation and are ideal for high-efficiency DC/DC converters due to the fast switching speed.

Part NumberStatusSamplesStockRoHSPackage
2SA1615-Z-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3Z
2SA1615-Z-E1-AZObsoleteN/AIn StockContactMP-3Z
2SA1615-Z-E2-AZObsoleteN/AOut of StockContactMP-3Z
2SA1615(0)-Z-E1-AZObsoleteN/AOut of StockContactMP-3Z
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?