Skip to main content
Bipolar Power Transistors

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1459-T-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A) 0.05
Lead Compliant Yes
MOQ 2500
Pb (Lead) Free Yes
Pc (W) 0.25
Tape & Reel No
VCEO (V) 15
hFE 50-150

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.