Skip to main content
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1394-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A)5
IC @25 °C (A)-5
Lead CompliantNo
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)25
Tape & ReelNo
VCE (sat) (V)-0.6
VCEO (V)-60
Vcbo (V)-80
Vebo (V)-12
hFE40-200

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.