Skip to main content
Bipolar Power Transistors

Package Information

Pkg. Type: MP-25
Pkg. Code: pkg_7558
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1069A-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MP-25
IC @25 °C (A) -5
Lead Compliant No
Lead Count (#) 3
Length (mm) 10
MOQ 1
NPN/PNP PNP
Pb (Lead) Free Yes
Tape & Reel No
VCE (sat) (V) -0.6
VCEO (V) -80
Vcbo (V) -80
Vebo (V) -12
Width (mm) 8
hFE 40-200

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.