| CAD Model: | View CAD Model |
| Pkg. Type: | NA |
| Pkg. Code: | SA2 |
| Lead Count (#): | 2 |
| Pkg. Dimensions (mm): | 13.9 x 5.0 x 4.4 |
| Pitch (mm): | 4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | NA |
| Lead Count (#) | 2 |
| Pb (Lead) Free | Yes |
| Carrier Type | Cut Tape |
| Length (mm) | 13.9 |
| MOQ | 100 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 69.5 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 4 |
| Pkg. Dimensions (mm) | 13.9 x 5.0 x 4.4 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1000 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 4.4 |
| Width (mm) | 5 |
The 278-25.78125-1 resistance weld SMD crystal is for use with Renesas' VCXO-based synchronization PLLs.