Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | NA |
| Pkg. Code: | SA2 |
| Lead Count (#): | 2 |
| Pkg. Dimensions (mm): | 13.9 x 5.0 x 4.4 |
| Pitch (mm): | 4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | NA |
| Lead Count (#) | 2 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Length (mm) | 13.9 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 69.5 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 4 |
| Pkg. Dimensions (mm) | 13.9 x 5.0 x 4.4 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1000 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 4.4 |
| Width (mm) | 5 |
The 278-25-336 resistance weld SMD crystal is for use with Renesas' VCXO-based synchronization PLLs.