Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Frequency: 25.000MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance at 25 °C: ± 20PPM
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C

Description

The 278-25-336 resistance weld SMD crystal is for use with Renesas' VCXO-based synchronization PLLs.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
278-25-336SA2IObsoleteN/AOut of StockNA2#IYesCut Tape
278-25-336SA2I8ObsoleteN/AOut of StockNA2#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?