Skip to main content
3.3V Zero Delay Clock Multiplier

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DCG16
Lead Count (#): 16
Pkg. Dimensions (mm): 9.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 16
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
C-C Jitter Max P-P (ps) 100
Input Freq (MHz) 10 - 133.3
Qty. per Carrier (#) 0
Output Freq Range (MHz) 10 - 133.3
Output Skew (ps) 200
Output Type LVCMOS
Package Area (mm²) 38.6
Pitch (mm) 1.27
Pkg. Dimensions (mm) 9.9 x 3.9 x 1.5
Qty. per Reel (#) 2500
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Advanced Features Feedback Input
Core Voltage (V) 3.3
Feedback Input Yes
Input Type LVCMOS
Inputs (#) 1
Length (mm) 9.9
MOQ 2500
Output Banks (#) 2
Output Voltage (V) 3.3
Outputs (#) 8
Pkg. Type SOIC
Prog. Clock No
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1.5
Width (mm) 3.9

Description

The 2308A is a high-speed phase-lock loop (PLL) clock multiplier. It is designed to address high-speed clock distribution and multiplication applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2308A has two banks of four outputs each that are controlled via two select addresses. By proper selection of input addresses, both banks can be put in tri-state mode. In test mode, the PLL is turned off, and the input clock directly drives the outputs for system testing purposes. In the absence of an input clock, the 2308A enters power down. In this mode, the device will draw less than 12uA for Commercial Temperature range and less than 25uA for Industrial temperature range, and the outputs are tri-stated. The 2308A is available in six unique configurations for both prescaling and multiplication of the Input REF Clock. (See available options table.) The PLL is closed externally to provide more flexibility by allowing the user to control the delay between the input clock and the outputs. The 2308A is characterized for both Industrial and Commercial operation.