Skip to main content
Renesas Electronics Corporation
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:DEG64
Lead Count (#):64
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)3.3
Input Freq (MHz)25 - 25
Length (mm)10
MOQ160
Moisture Sensitivity Level (MSL)3
Package Area (mm²)100
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Price (USD)$2.63694
Qty. per Carrier (#)160
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

Description

3.3-V 10Base-T/100Base-TX Integrated PHYceiver