Skip to main content
Renesas Electronics Corporation
3.3V 10Base-T/100Base-TX Integrated PHYceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)30
Package Area (mm²)119.3
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
Input Freq (MHz)25 - 25
Length (mm)15.9
MOQ300
Pkg. TypeSSOP
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

Description

The 1893BF is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3. This product is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.

The 1893BF incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893BF can virtually eliminate errors from killer packets.

The 1893BF provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893BF Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.