| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 30 |
| Package Area (mm²) | 119.3 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Core Voltage (V) | 3.3 |
| Input Freq (MHz) | 25 - 25 |
| Length (mm) | 15.9 |
| MOQ | 180 |
| Pkg. Type | SSOP |
| Price (USD) | $10.52851 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
| Xtal Freq (KHz) | 25 - 25 |
| Xtal Inputs (#) | 1 |
The 1893BF is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3. This product is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.
The 1893BF incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893BF can virtually eliminate errors from killer packets.
The 1893BF provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893BF Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.