Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Power Conversion
  • Efficient Synchronous Buck Controller
  • Adaptive Light Load Efficiency Optimization
  • 3V to 14V Input Range
  • 0.54V to 5.5V Output Range (with Margin)
  • ±1% Output Voltage Accuracy
  • Internal 3A MOSFET Drivers
  • Fast Load Transient Response
  • Current Sharing and Phase Interleaving
  • Snapshot™ Parameter Capture
  • 36 Ld 6mmx6mm QFN Package
  • Pb-Free (RoHS Compliant) Power Management
  • Digital Soft-start/stop
  • Precision Delay and Ramp-up
  • Power-Good/Enable
  • Voltage Tracking, Sequencing and Margining
  • Voltage/Current/Temperature Monitoring
  • I2C/SMBus Interface (PMBus Compatible)
  • Output Voltage and Current Protection
  • Internal Non-volatile Memory (NVM)

Description

ZL6100 is a digital power controller with integrated MOSFET drivers. Current sharing allows multiple devices to be connected in parallel to source loads with very high current demands. Adaptive performance optimization algorithms improve power conversion efficiency across the entire load range. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL6100 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3V input to a multi-phase supply operating from a 12V input. The ZL6100 eliminates the need for complicated power supply managers as well as numerous external discrete components. All operating features can be configured by simple pin-strap/resistor selection or through the SMBus™ serial interface. The ZL6100 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between other Zilker Labs devices.

Applications

  • Servers/Storage Equipment
  • Telecom/Datacom Equipment
  • Power Supplies (Memory, DSP, ASIC, FPGA)
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ZL6100ALAFObsoleteN/AIn StockRoHS:EN
QFNTube400
ZL6100ALAFTObsoleteN/AOut of StockRoHS:EN
QFNReel4000
ZL6100ALAFTKObsoleteN/AOut of StockRoHS:EN
QFNReel1000
ZL6100ALBFObsoleteN/AOut of StockRoHS:EN
QFNTube400
ZL6100ALBFTKObsoleteN/AOut of StockRoHS:EN
QFNReel1000

Support Communities

  1. Add ZL6100 device to power navigator (jar file

    Hi Exist the chance to add the Jar files for ZL6100 to power navigator, i only have the ZL6105 on the device list Regards

    Dec 4, 2024
  2. ZLUSBEVAL1Z replacement

    ... to SMBus Adapter (ZLUSBEVAL1Z from "ZILKER LABS AN INTERSIL COMPANY") with the Power Navigator Software. this product now is obsolete and we need to upgrade the test system to windows 10 , exists any replacement for this programmer  compatibility with ZL6100 ? Thank you for your support. Best regards from Sweden, Matias

    Dec 2, 2024