Overview
Description
This design showcases an easy-to-build industrial Ethernet-connectable sensor hub that utilizes Renesas' MPU and power products. The system efficiently collects data from sensors connected to the MPU and transmits it to programmable logic controllers (PLCs) and/or controllers that comply with specific industrial Ethernet protocols.
System Benefits:
- Supports multiple industrial Ethernet protocols, including EtherCAT®, Ethernet/IP™, PROFINET®, Modbus TCP, and OPC Unified Architecture (OPC UA), for seamless PLC and controller communication.
- Sensors can be connected via several interfaces, such as CAN, RS-485, and I2C.
- The MPU features dual CPU cores: Arm® Cortex®-A7 and Arm Cortex-M3, allowing for the implementation of communication software on the Arm Cortex-M3 core and application software on the Arm Cortex-A7 core separately.
- The MPU includes features that help reduce the BOM and the size of the PCB.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Buck Regulator
Products
Buck Regulator
Products
EEPROM
Products
MPU
Products
Boards & Kits
I2C Bus Buffer
Products
RS-485 Transceiver
Products
I2C Bus Buffers
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.