Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

CD4512BMS is an 8-channel data selector featuring a threestate output that can interface directly with, and drive, data lines of bus-oriented systems. The CD4512BMS is supplied in these 16 lead outline packages: Braze Seal DIP H4S Frit Seal DIP H1E Ceramic Flatpack H3X

Features

  • High-Voltage Types (20-Volt Rating)
  • 3-State Outputs
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20V
  • 5V, 10V, and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and 25°C
  • Noise Margin (Full Package-Temperature Range): 1V at VDD = 5V 2V at VDD = 10V 2.5V at VDD = 15V
  • Meets all Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 327 KB
Brochure PDF 467 KB
Application Note PDF 338 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?