Features
- 50krad(Si) low dose rate (ELDRS) shift: < 1°C
- Linear output current: 1μA/K
- Wide power supply input range (V+ to V-) : 4V to 33V
- Low power consumption: 1.5mW at 5V
- High output impedance provides excellent rejection to variations in the supply line
- Additional linearization circuitry is not needed for operation
- Operating temperature range: -55°C to +150°C
- QML qualified per MIL-PRF-38535 requirements
- Radiation environment
- SEL/SEB LETTH: 86.4MeV•cm2/mg
- Total dose, high dose rate: 300krad(Si)*
- Total dose, low dose rate: 50krad(Si)
*Applies to the ISL71590SEH only.
- Electrically screened to SMD# 5962-13215
Description
The ISL71590SEH is a temperature-to-current transducer possessing two terminals. It has a high impedance current output that allows it to be insensitive to voltage drops across long lines. When provided a differential voltage between 4V and 33V, the device acts as a constant current regulator that generates a current equal to 1μA/Kelvin (K). The device is specified across the -55°C to +125°C temperature range and with ±1.7°C accuracy without the need for additional circuitry+6. It is also capable of operating up to +150°C. With power requirements as low as 1.5mW (5V at +25°C), they are an ideal choice for remote sensing applications, as any well-insulated twisted pair cable will allow for proper operation. They can be used in several additional applications, including temperature compensation networks, flow rate analysis, anemometry, and biasing proportional to absolute temperature. The high output impedance (>10MΩ) leaves plenty of room for variations in the power supply voltage. The ISL7x590SEH is electrically durable as it can withstand a forward operating voltage of 33V over the full temperature range, both under and without ion beam radiation, and a reverse voltage of -40V. The ISL71590SEH is available in 2 Ld flatpacks and die forms.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Ambient Error Accuracy (°C) | -0.05 |
| Power Consumption (mW) | 1.5 |
| Supply Voltage (min) (V) | 4 - 4 |
| Supply Voltage (max) (V) | 33 - 33 |
| Temp. Range (°C) | -40 to +85°C, -55 to +125°C |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Flow | RH Hermetic |
| Qualification Level | Class V, EM |
| Die Sale Availability? | Yes |
| PROTO Availability? | Yes |
Applications
- RF power amplifier bias compensation
- LCD bias compensation
- Laser diode bias compensation
- Sensor bias and linearization
- Data acquisition systems
Applied Filters: