The FS1020 comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1020 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.
The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected together in a differential configuration. Each upstream and downstream thermopiles are connected to an amplifier with a 0 to 5V output.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description |
Pkg. Code |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
FS1020 play_circleActive Samples Available |
Sensor on-Board, No Housing, Amplification Circuit | BD0 | 0 to 70°C | Get Samples, |
Select an orderable part number:
Orderable Part ID | Sample |
---|---|
FS1020 | Availability |
![]() |
Why Reinvent Turbine Wheel-Style Flow Meters? | Blog Post | Oct 20, 2017 |
![]() |
IDT Expands Sensor Portfolio with Solid-State Flow Sensor Modules for Liquids and Gases | News | Jul 24, 2017 |