Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 11 mΩ MAX. (VGS = −10 V, ID = −21 A)
  • 4.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchPch
Channels (#)1
Standard Pkg. TypeμSO8-FL 3x3 BSC
Gate LevelLogic
VDSS (Max) (V)-30
ID (A)-21
RDS (ON) (Max) @10V (mohm)11
RDS (ON) (Max) @4.5V (mohm)23
Pch (W)1.5
Ciss (Typical) (pF)1760
Qg typ (nC)47
Series NameUPA Series

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
HWSON80.65

Applied Filters: