MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 7.0 mΩ MAX. (VGS = −10 V, ID = −14 A)
  • 4.5 V Gate-drive available
  • Small and surface mount package (SOP-8)
  • Pb-free and Halogen free

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
UPA2736GR-E1-AX
Active SOP Embossed Tape
Availability
UPA2736GR-E2-AX
Active SOP Embossed Tape
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
UPA2736GR Data Sheet Datasheet PDF 325 KB