MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
RDS(on) = 0.046 Ω typ. (at ID = 12.5 A, VGS = 10 V, Ta = 25 °C)
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Datasheets & Errata | ||||||
RJK1576DPA Datasheet | – | Datasheet | 89 KB | |||
Application Notes & White Papers | ||||||
Attention of Handling Semiconductor Devices | 日本語 | Application Note | 648 KB |