MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Low drive current
  • Low on-resistance
    RDS(on) = 3.1 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free
  • High density mounting

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
RJK0455DPB-00#J5
Active LFPAK Embossed Tape
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
RJK0455DPB Datasheet Datasheet PDF 139 KB
Other
Motor Solution Brochure 日本語 Brochure PDF 4.54 MB