Power & Power Management

Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
  • Pb-free
  • Halogen-free
  • Documentation

    Title Type Date
    PDF3.27 MB日本語
    Application Note
    PDF648 KB日本語
    Application Note
    PDF151 KB
    Datasheet

    Design & Development

    Models

    Title Type Date
    LIB3 KB
    Model - Other

    Support