MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
  • Pb-free
  • Halogen-free
  • Product Options

    Part Number Part Status Pkg. Type Carrier Type Buy Sample
    RJK03M1DPA-00#J5A
    Active WPAK(3F)
    Availability

    Documentation & Downloads

    Title Other Languages Type Format File Size Date
    Datasheets & Errata
    RJK03M1DPA Datasheet Datasheet PDF 136 KB