MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
RDS(on) = 2.9 mΩ typ. (at VGS = 10 V)
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Datasheets & Errata | ||||||
RJK0349DSP Datasheet | – | Datasheet | 119 KB | |||
Downloads | ||||||
RJK0349DSP SPICE Data | – | Model | LIB | 3 KB |