MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
  • Pb-free
  • Halogen-free
  • Product Options

    Part Number Part Status Pkg. Type Carrier Type Buy Sample
    RJK0346DPA-01#J0B
    Active WPAK(3F)
    Availability

    Documentation & Downloads

    Title Other Languages Type Format File Size Date
    Datasheets & Errata
    RJK0346DPA Datasheet Datasheet PDF 100 KB
    Technical Updates
    Changing the taping specification of WPAK package. 日本語 Technical Update PDF 75 KB
    PCN of Marking for Power Transistors 日本語 Technical Update PDF 92 KB