Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage 2.8V to 5.5V
  • Four buck converters, 0.3V to 3.34V up to 2.5A
    • Dual-phase mode up to 5A
    • DDR VTT supply mode
    • DVS support
  • 3MHz switching frequency allows for the use of low-profile inductors
  • Four LDO regulators, 0.9V to 3.6V up to 300mA
  • Five GPIOs
  • Coin cell/super-capacitor charger
  • 1.5µA real-time clock (RTC) with alarm and wake-up
  • Enhanced Energy Saving Techniques
    • Dynamic Voltage Scaling (DVS)
    • Programmable power manager
  • Enhanced Security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • Automotive Grade 2 version available: DA9062-A

Description

The DA9062 is a flexible, scalable system PMIC capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and four high-current buck converters providing up to two and a half amps per buck. Any two bucks can be combined in a dual-phase configuration providing up to 5A. All of the bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is also available in Automotive AEC-Q100 Grade 2. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies.

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Processor SupplierRenesas, NXP, Xilinx, Microchip, Qualcomm
Processor NameRZ G2UL, A3UL, G3S, i.MX 7Solo™, Spartan-7, Artrix-7, Zynq-7000, i.MX 6Solo, SAMA5D3, Atlas 7
Total step-down DC/DC converter channels (#)4
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)8.5
Outputs (#)8
Function8-ch PMIC
Comm. InterfaceI2C
Battery InterfaceYes
GPIOs (#)5
Integrated Battery ChargerYes
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN400.5
QFN6 x 6400.5

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
Industrial Gateway with Wi-Fi 6 Block Diagram
Industrial Gateway with Wi-Fi 6
Industrial gateway to bridge networks and devices with Wi-Fi 6 to facilitate data exchange and control.
The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
Entry-Class HMI Platform
Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.

Additional Applications

  • Portable industrial and medical devices
  • TV dongle
  • eReaders
  • Supply for single- and dual-core application processors; for example the i.MX™ families 
  • Power supply for FPGAs
  • Automotive infotainment/dashboard
  • IoT devices

Applied Filters: