The SH7239 Series is a high-end single chip microcontroller incorporating an SH-2A core that offers a maximum operating frequency of 160MHz. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU).

The SH7237/SH7239 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit(MTU2/MTU2S) and a 12-bit A/D converter, etc.  In comparison with a conventional product, maximum operating frequency of MTU2 was improved. (3.3V version: max 80MHz, 5V version: max 100MHz)

The SH7237/SH7239 group incorporates 512KB flash memory and 64KB RAM in addition to 32KB flash memory for data storage.


The SH7237/SH7239 group also incorporates various interfaces such as a CAN, 4 channel Serial interface, RSPI etc.

The SH7237/SH7239 group realizes a single power supply. The lineup consist of 3.3V version (maximum operating frequency : 160MHz) and 5V version (maximum operating frequency : 100MHz). (Analog power supply is 5V)

 

Main Solutions

Key Features:

  • High-performance single-chip RISC with SH2A core
    • Operating frequency :
      3.3V version : SH72395A/SH72394A/SH72375A/SH72374A
      • 160MHz(Bus clock, Peripheral clock is 40 MHz, MTU2/MTU2S clock is 80 MHz)
      5V version :SH72395B/SH72394B/SH72375B/SH72374B
      • 100MHz(Bus clock, Peripheral clock is 50 MHz, MTU2/MTU2S clock is 100 MHz)
    • Floating-point unit (FPU)
      With floating-point unit (FPU): SH7239 group
      Without floating-point unit (FPU): SH7237 group
  • On-chip large capacity memory
    • ROM :
      512KB(SH72395A/SH72395B/SH72375A/SH72375B)
      256KB(SH72394A/SH72394B/SH72374A/SH72374B)
    • RAM :
      64KB(SH72395A/SH72395B/SH72375A/SH72375B)
      32KB(SH72394A/SH72394B/SH72374A/SH72374B)
  • Powerful peripheral function
    • Timer : CMT : 2ch + MTU2 : 6ch + MTU2S : 3ch
    • A/D converter : 12bit, 16ch (3 channel can be sampled simultaneously)
    • Controller Area Network(CAN):RCAN-ET 1ch
    • Serial interface : 3ch
    • Serial interface with FIFO : 1ch
    • DMAC : 8ch
    • Data transfer controller(DTC)
    • INTC (Interrupt controller)、WDT
    • Renesas serial peripheral interface(RSPI) :1ch
  • External memory interface (SH72395A/SH72394A/SH72375A/SH72374A)
    • SRAM,MPX I/O
    • External bus width: 8bit/16bit
  • Power management system
    • Sleep/software standby/module standby
  • package
    • LQFP-120 (16mm x 16mm、0.5mm pitch)

     

Pin Count / Memory Size Lineup:

Program Flash
SRAM
512KB
64KB
256KB
32KB
Pins
Package
120
LFQFP

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.