The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.
There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0
The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).
RZ/Five-RISC-V | RZ/G2UL | |
CPU | RISC-V (AX45MP Single) | Cortex-A55 x 1 + Cortex-M33 x 1 |
Lead Count (#) | 361 | 361 |
Operating Freq (Max) (MHz) | 1000 | 1000 |
Ethernet Remarks | Gigabit Ethernet: 2ch or 1ch | Gigabit Ethernet: 2ch or 1ch |
CAN (ch) | 2 | 2 |
Display Function Remarks | Display Function: No | Parallel Interface |
View Product |
Title | Type | Date | |
---|---|---|---|
ZIP19.39 MB
|
Manual - Hardware
|
||
PDF449 KB
|
Application Note
|
||
PDF209 KB
|
Application Note
|
||
PDF316 KB
|
Application Note
|
||
PDF432 KB
|
Application Note
|
||
PDF169 KB
|
Application Note
|
||
PDF499 KB
|
Application Note
|
||
PDF162 KB
|
Application Note
|
||
PDF165 KB
|
Application Note
|
||
Brochure
|
|||
General Reliability Literature
|
|||
ZIP1.17 MB
|
Guide
|
||
PDF1.07 MB
|
Guide
|
||
ZIP230.22 MB
|
Guide
|
||
PDF3.93 MB
|
Manual - Development Tools
|
||
ZIP5.21 MB
|
Manual - Development Tools
|
||
PDF319 KB
|
Manual - Hardware
|
||
PDF474 KB
|
Manual - Hardware
|
||
PDF283 KB
|
Manual - Software
|
||
PDF218 KB
|
Manual - Software
|
||
PDF2.65 MB
|
Manual - Software
|
||
PDF1.97 MB
|
Manual - Software
|
||
PDF285 KB
|
Manual - Software
|
||
PDF227 KB
|
Manual - Software
|
||
Other
|
|||
PDF535 KB
|
Technical Update
|
||
Tool News - Release
|
Title | Type | Company |
---|---|---|
RZ/Five Board Support Package V1.0 [5.10-CIP]Linux Packages for MPU of the RZ/Five. Please read the release note before using this product. | Software Package | Renesas |
Smart ConfiguratorSmart Configurators are utilities for combining software in ways that meet your needs. They simplify the embedding of Renesas drivers in your systems through support for importing middleware and drivers and configuring pins. [Support MCU/MPU: RL78, RX, RH850, RA, RZ]Downloads: | Solution Toolkit | Renesas |
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.