Overview

Description

Ubiquitous HDCP is a software development kit optimized for the implementation of High-bandwidth Digital Content Protection (HDCP). You can use this compact library optimized for embedded systems with no dependency on the target environment.

Since it has a porting layer for performing encryption/decryption processing by hardware, it is possible to offload these processing with large calculation load. On the other hand, even when hardware encryption/decryption processing is not available, the Ubiquitous proprietary lightweight and high-speed encryption/decryption software engine can be used.

In addition, we propose a management system for confidential information such as secret keys along with Ubiquitous HDCP. We also provide comprehensive technical support for implementing link protection technologies in your target environment.

Ubiquitous HDCP is compatible with HDCP version 2.2. It is available in various lower-layer networks.

For more information, please contact us by email – [email protected].

Comparison

Applications