Overview

Description

Intruder detection by tiwaki’s original body detection and pose estimation is a best fit for edge AI solutions.

Image

Features

  • 30fps on Renesas’ RZ/V2M MPU
  • Compatible with smart cameras, PCs, edge devices, and the cloud. Fully platform independent
  • Work with both RGB and IR mode
  • The technology is also able to estimate the distance from a detected body to a camera, allowing users to exclude intruder detections outside a specified region.

Comparison

Applications

Applications

  • Smart Home
  • Smart Building
  • Security

Documentation

Type Title Date
Product Brief PDF 310 KB 日本語
1 item