This kit is for evaluating security with the RL78/F24.
This kit implements a series of security functions such as encryption/decryption, CMAC generation/verification, random number generation, secure boot, and key registration, and can also perform complex and difficult calculations instantly using the GUI tools.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | Log in to Download PDF 4.15 MB | |
Manual - Software | Log in to Download PDF 1.02 MB 日本語 | |
Application Note | Log in to Download PDF 507 KB | |
Application Note |
Log in to Download
PDF
371 KB
Related Files:
|
|
Application Note |
PDF
355 KB
Related Files:
|
|
Application Note |
Log in to Download
PDF
478 KB
Related Files:
|
|
6 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTK7F124FPSS0000BJ circleActive |
|
Released the solution allows anyone to easily learn and develop security functions using RL78/F24. | Blog Post | Nov 24, 2023 |
|
First Security Solution for the 16-bit RL78 Automotive MCU Makes Its Debut! | Blog Post | Sep 30, 2022 |