Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The S3A6 Target Board (TB-S3A6) features the 48MHz Arm® Cortex®-M4 core, microcontrollers (MCUs) that provide a host of analog and security functions to realize a variety of embedded systems and IoT designs. Users can experience the full features of the Synergy™ S3A6 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.

Features

  • Access all pins and on‑board peripherals of the Synergy S3A6 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code using the Renesas e² studio IDE or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and a Pmod™ connector, enabling rapid prototyping with plug‑in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), a segment LCD controller, and user push buttons
  • Monitor system status and test functionality using programmable LEDs, capacitive buttons, or mechanical buttons
  • Measure real‑time power consumption during program execution
  • Operate using high‑precision on‑board crystals or a lower‑precision internal clock
  • Security and encryption functions enable secure data communication and storage, with support for industry‑standard algorithms such as AES‑128, AES‑256, and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timers
  • Debugging and programming supported by on‑board J‑Link® OB

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Support

Support Communities

  1. CAN bit rate on TB-S3A6

    Hi, We would like to evaluate the CAN communication between the SK-S7G2 card (which we already have) and the TB-S3A6 card (to be purchased) with high bit rates (500KBits and 1 MBits). Does the basic X2=32 KHz quartz on the TB-S3A6 board allow these tests or ...

    Apr 27, 2018
  2. Strange Clock Problem on S3A6

    I have a strange problem. I couldn't find out what is wrong with the first configuration. If I use the first configuration, the application is stuck at SystemInit(). Can you please have a look at it? Problem: No Problem:

    Sep 27, 2021
  3. RH850F1KM-S1 connection from e2studio via E1

    ... 109GA MCU and have created a project etc and am able to debug this using the same E1. 5: I have a synergy Dev board TB_S3A6 I have no issues with this when connecting and debugging. I am assuming that the environment is good. Is E1 OK for this ...

    Dec 23, 2024
View All Results from Support Communities (10)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?