Features
- Differential clock signal
- Meets SSTL_2 signal data
- Supports SSTL_2 class I & II specifications
- Low voltage operation: VDD = 2.3V to 2.7V
- 48-pin TSSOP and TVSOP package
Description
The SSTVF16857A is a DDR 14-bit registered buffer for DDR memory modules. The device is recommended for SSTL_2 compatible data registers.
Applied Filters: