Skip to main content
Renesas Electronics Corporation

Features

  • Single supply: 1.8V to 5.5V
  • Serial Peripheral Interface compatible (SPI bus) SPI mode 0 (0,0), 3 (1,1)
  • Clock frequency: 5MHz (2.5V to 5.5V), 3MHz (1.8V to 5.5V)
  • Power dissipation: Standby: 3.0μA (max) Active (Read): 4.0mA (max) Active (Write): 4.0mA (max)
  • Automatic page write: 64-byte/page
  • Write cycle time: 5ms (2.5V or more)/8ms (1.8V or more)
  • Endurance: 1,000k or more Cycles at 25°C
  • Data retention: 100 or more Years at 25°C
  • Small size packages: SOP 8-pin
  • Shipping tape and reel SOP 8-pin: 2,500 IC/reel
  • Temperature range: −40°C to +85°C
  • Lead-free product.

Description

HN58X25128/HN58X25256 Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process and low voltage circuitry technology. It also has a 64-byte page programming function to make its write operation faster.

Applied Filters: