Renesas Signal Repeater Family Improves Signal Integrity
The Renesas signal repeater family offers the industry a blend of top analog performance, lower power and the most system-level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage and communications.
Features:
- 2 or 4-channel signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power-saving features
- Built-in mux/demux for fail-over support
- I2C programming interface
- Commercial and industrial temperature