Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (15 mm MIN.)
  • High current transfer ratio (CTR = 300 % MIN. @ IF = 50 μA)
  • Operating ambient temperature (115 °C MAX.)
  • High isolation voltage (BV = 7 500 Vr.m.s.)
  • Embossed tape product: 
    RV1S2451ACCSP-10Yx#KC0: 1 000 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2451A is an optically coupled isolator containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. The RV1S2451A is advanced package for high-voltage systems with very long creepage distance (15 mm). This product is suitable to reduce the board space when it is required to ensure higher isolation, such as 1 500V PV system, 690V industrial inverters and so on.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)80
Isolation Voltage (Vrms)7500
CTR (min)%300
CTR (Max)%1000
IF at CTR (mA)0.05
VCE at CTR (V)5
SW tr Typ. (µs)115
SW tf Typ. (µs)1150
SW ton Typ. (µs)130
SW toff Typ. (µs)1300
Creepage Distance (mm)15
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypeLead Count (#)
LSDIP88

Applications

  • Inverter
  • Measurement equipment
  • Power supply

Applied Filters: