Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed real-time response and low power consumption
  • Integrated real-time OS accelerator (HW-RTOS) and Ethernet accelerator
  • Multi-protocol support (CC-Link IE, EtherCAT, EtherNet/IP, etc.)
    • Ethernet protocols: CC-Link IE Field (R-IN32M3-CL only), EtherCAT (R-IN32M3-EC only), EtherNet/IP, PROFINET (RT), Modbus TCP, and FL-net (TBD)
    • Open network protocols: CC-Link, CANopen, DeviceNet, Modbus RTU/ASCII

Description

To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.

 Part numberFeatures
R-IN32M3-CLUPD60510BF1-HN4-M1-ASupports CC-Link IE Field (intelligent device station)
Built-in MII/GMII interface
R-IN32M3-ECMC-10287BF1-HN4-M1-ASupports EtherCAT Slave
Two built-in EtherPHY ports

Applications

  • Communication unit of slave devices in field networks and motion networks
  • PLC, remote IO, CNC, AC drive (inverter), robot, servo drive, servo motor

Applied Filters: