NOTICE - The following device(s) are recommended alternatives:

The 251 is a low cost, single-output, field programmable clock synthesizer. The 251 can generate an output frequency from 314 kHz to 200 MHz and may employ Spread Spectrum techniques to reduce system electro-magnetic interference (EMI). Using IDT's VersaClock™ software to configure the PLL and output, the 251 contains a One-Time Programmable (OTP) ROM to allow field programmability. Programming features include 4 selectable configuration registers. The device employs Phase-Locked Loop (PLL) techniques to run from a standard fundamental mode, inexpensive crystal, or clock. It can replace multiple crystals and oscillators, saving board space and cost. The device also has a power-down feature that tri-states the clock outputs and turns off the PLLs when the PDTS pin is taken low. The 251 is also available in factory programmed custom versions for high-volume applications.

Features

  • 8-pin SOIC package
  • Four addressable registers
  • Input crystal frequency of 5 to 27 MHz
  • Clock input frequency of 3 to 150 MHz
  • Output clock frequencies up to 200 MHz
  • Configurable Spread Spectrum Modulation
  • Operating voltage of 3.3 V
  • Replaces multiple crystals and oscillators
  • Controllable output drive levels
  • Advanced, low-power CMOS process
  • Available in RoHS compliant packaging

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active SOIC 8 I Yes Tube
Availability
Active SOIC 8 C Yes Tube
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
251 Datasheet Datasheet PDF 290 KB
User Guides & Manuals
VersaClock II User Guide Manual Manual - User Reference PDF 612 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
PCNs & PDNs
PCN# : A1812-01 Add Greatek Taiwan as Alternate Assembly Location Product Change Notice PDF 26 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PDN# : U-11-05R1 PRODUCT DISCONTINUANCE NOTICE FOR SELECTIVE MICRO CLOCK DEVICES Product Delete Notice PDF 71 KB
PDN# : U-11-05 PRODUCT DISCONTINUANCE NOTICE FOR SELECTIVE MICRO CLOCK DEVICES Product Delete Notice PDF 70 KB
Downloads
VersaClock II Desktop Software Setup Software ZIP 6.24 MB
Other
VersaClock Family Overview 日本語 Overview PDF 376 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB