The 879S216I-02 is a Differential-to-LVPECL/ LVDS Clock Divider which can operate up to 2.5GHz. 879S216I-02 has 2 selectable differential clock inputs. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. 879S216I-02 can divide the input clock by ÷2, ÷4, ÷8 and ÷16. Table 4A lists all the available output dividers.

Features

  • High speed 2:2 differential divider
  • Two differential LVPECL or LVDS output pairs
  • Four selectable divide combinations
  • PCLKx can accept the following input levels: LVPECL, LVDS, CML
  • Maximum input frequency: 2.5GHz
  • Propagation delay: 0.8ns (minimum), 1.6ns (maximum)
  • Output Skew: 25ps (maximum)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 5) package

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 24 I Yes Tube
Availability
Obsolete 24 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
879S216I-02 Data Sheet Datasheet PDF 964 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PDN# : CQ-18-04 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 550 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB