Pkg. Type: | VFQFPN |
Pkg. Code: | NLG24 |
Lead Count (#): | 24 |
Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.9 |
Pitch (mm): | 0.5 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 24 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 2500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | -40 to 85°C |
Adjustable Phase | No |
Advanced Features | Universal outputs |
Channels (#) | 1 |
Core Voltage (V) | 2.5, 3.3 |
Divider Value | 2, 4, 8, 16 |
Function | Buffer, Multiplexer, Divider |
Input Freq (MHz) | 0 - 2500 |
Input Type | CML, LVDS, LVPECL |
Inputs (#) | 2 |
Length (mm) | 4.0 |
MOQ | 2500 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 1250, 0 - 625, 0 - 312.5, 0 - 156.25 |
Output Skew (ps) | 25 |
Output Type | LVPECL, LVDS |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 2 |
Package Area (mm²) | 16.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.9 |
Pkg. Type | VFQFPN |
Published | No |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 2.5 - 2.5, 3.3 - 3.3 |
Tape & Reel | Yes |
Thickness (mm) | 0.9 |
Width (mm) | 4.0 |
The 879S216I-02 is a Differential-to-LVPECL/ LVDS Clock Divider which can operate up to 2.5GHz. 879S216I-02 has 2 selectable differential clock inputs. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. 879S216I-02 can divide the input clock by ÷2, ÷4, ÷8 and ÷16. Table 4A lists all the available output dividers.