Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • High performance 1:10 clock driver for general purpose applications
  • Operates up to 200MHz at VDD = 3.3V
  • Pin-to-pin skew < 100ps
  • VDD range: 2.3V to 3.6V
  • Output enable glitch suppression
  • Distributes one clock input to two banks of five outputs
  • 25Ω on-chip series dampening resistors
  • Available in TSSOP package

Description

 

The IDT5V2310 is a high performance, low skew clock buffer that operates up to 200MHz. Two banks of five outputs each provide low skew
copies of CLK. Through the use of control pins 1G and 2G, the outputs of banks 1Y(0:4) and 2Y(0:4) can be placed in a low state regardless of CLK
input. The device operates in 2.5V and 3.3V environments. The built-in output enable glitch suppression ensures a synchronized output enable
sequence to distribute full period clock signals. The IDT5V2310 is characterized for operation from -40°C to +85°C.
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5V2310NRGIObsoleteN/AOut of StockVFQFPN20#Tube10110#15.8mm²0.5mm4.5 x 3.5 x 0.9Yese3 Sn-40 to 85°C
5V2310NRGI8ObsoleteN/AOut of StockVFQFPN20#Reel14500#015.8mm²0.5mm4.5 x 3.5 x 0.9Yese3 Sn-40 to 85°C
5V2310PGGObsoleteN/AOut of StockTSSOP24#Tube1062#34.3mm²0.65mm7.8 x 4.4 x 1.0Yese3 Sn0 to 70°C
5V2310PGG8ObsoleteN/AOut of StockTSSOP24#Reel13000#034.3mm²0.65mm7.8 x 4.4 x 1.0Yese3 Sn0 to 70°C
5V2310PGGIObsoleteN/AIn StockTSSOP24#Tube1062#34.3mm²0.65mm7.8 x 4.4 x 1.0Yese3 Sn-40 to 85°C
5V2310PGGI8ObsoleteN/AIn StockTSSOP24#Reel13000#034.3mm²0.65mm7.8 x 4.4 x 1.0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?